IESNA:LM-63-2002
[TEST]P976183
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34460)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12SR-LD2-16-C-UNV-L850-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x2 1600LM PACKAGE 80CRI 5000K CURVED REFLECTOR TROFFER
[LAMP] 5000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.10A 12.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1698.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 12.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
597.5 604.8 597.5 584.7 579.2 582.9 573.5 551.5 542.4 540.5 
514.9 498.4 489.3 465.4 447.1 430.6 406.8 386.7 362.9 339.1 
318.9 293.3 265.8 240.1 214.5 186.8 164.9 142.9 120.9 98.9 
80.6 64.1 47.6 34.8 22.0 11.0 0.0 
597.5 581.0 538.7 524.1 525.9 514.9 507.6 503.9 498.4 487.4 
478.3 465.4 449.0 434.3 416.0 399.5 383.0 366.5 346.4 326.2 
309.7 289.6 271.3 253.0 232.8 216.3 198.0 179.5 161.2 146.5 
128.2 109.9 91.6 69.6 47.6 22.0 0.0 
597.5 547.9 533.2 527.7 531.4 538.7 546.0 542.4 544.2 540.5 
540.5 527.7 520.4 502.1 487.4 463.6 445.3 423.3 395.8 379.3 
357.4 335.4 309.7 291.4 267.6 247.5 227.3 207.2 183.2 159.4 
137.4 115.4 91.6 67.8 44.0 20.1 0.0 
597.5 536.9 536.9 542.4 557.0 566.2 577.4 582.9 588.3 590.2 
590.2 573.5 562.5 544.2 524.1 498.4 470.9 447.1 412.3 388.5 
364.7 337.2 313.4 287.8 265.8 240.1 214.5 188.7 166.7 142.9 
120.9 100.7 78.8 56.8 36.6 14.7 0.0 
597.5 533.2 533.2 546.0 560.7 571.7 586.5 599.3 608.5 597.5 
601.2 597.5 577.4 562.5 536.9 509.4 481.9 450.8 421.5 392.2 
368.4 337.2 311.6 291.4 262.1 236.5 216.3 185.0 163.0 139.2 
117.2 97.1 75.1 56.8 34.8 14.7 0.0 
